chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A312DBZ | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM2A312DBZ
Order ID no. 3026473
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Relay output
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
300
Function
Proximity switch
Light type
IR
Construction size
51.8 x 12.2 x 30.7 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
300
In Stock
Price Group
F3
List Price
€202.20
home
Turck-Shop
Sensors
Photoelectric Sensors
SM2A312DBZ
Item Total
€202.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support