chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A312LVQD | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM2A312LVQD
Order ID no. 3026845
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Relay output
Design
Rectangular with thread
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
5000
Function
Retroreflective Sensor
Light type
Red
Construction size
84 x 12.2 x 30.7 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
5000
In Stock
Price Group
F3
List Price
€202.20
home
Turck-Shop
Sensors
Photoelectric Sensors
SM2A312LVQD
Item Total
€202.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support