chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMA30SELQD | TURCK - Your Global Automation Partner
Photoelectric Sensor
SMA30SELQD
Order ID no. 3027286
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Tube
Electrical connection
Connector
Connector type
7/8″
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
150000
Function
Opposed mode sensor
Light type
IR
Construction size
M30 x 1.5
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
150000
In Stock
Price Group
F3
List Price
€322.80
home
Turck-Shop
Sensors
Photoelectric Sensors
SMA30SELQD
Item Total
€322.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support