chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A30SRLQD | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM2A30SRLQD
Order ID no. 3027294
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
Relay output
Design
Tube
Electrical connection
Connector
Connector type
7/8″
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
150000
Function
Opposed mode sensor
Construction size
M30 x 1.5
Key Features
Function
Opposed mode sensor
Output function
Relay output
Max. range (mm)
150000
In Stock
Price Group
F3
List Price
€372.20
home
Turck-Shop
Sensors
Photoelectric Sensors
SM2A30SRLQD
Item Total
€372.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support