chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM30SRLB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
SM30SRLB
Order ID no. 3027376
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Connection programmable
Output function
PNP/NPN
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
150000
Function
Opposed mode sensor
Construction size
M30 x 1.5
Key Features
Function
Opposed mode sensor
Output function
PNP/NPN
Max. range (mm)
150000
In Stock
Price Group
F3
List Price
€372.20
home
Turck-Shop
Sensors
Photoelectric Sensors
SM30SRLB
Item Total
€372.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support