chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM31EQDP | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM31EQDP
Order ID no. 3028550
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Opposed mode sensor
Light type
IR
Construction size
53.3 x 12.3 x 30.7 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
€109.30
home
Turck-Shop
Sensors
Photoelectric Sensors
SM31EQDP
Item Total
€109.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support