chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QM26VPLPQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QM26VPLPQ5
Order ID no. 3028719
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
15.3 x 14 x 32.6 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
3000
In Stock
Price Group
D1
List Price
€257.50
home
Turck-Shop
Sensors
Photoelectric Sensors
QM26VPLPQ5
Item Total
€257.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support