chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QMH26VPAF400Q7 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QMH26VPAF400Q7
Order ID no. 3028787
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Complementary contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
70
Max. range (mm)
400
Function
Proximity switch
Light type
Red
Construction size
20.3 x 14 x 32.6 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
400
In Stock
Price Group
D1
List Price
€337.90
home
Turck-Shop
Sensors
Photoelectric Sensors
QMH26VPAF400Q7
Item Total
€337.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support