chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A312FVG | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM2A312FVG
Order ID no. 3029188
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Relay output
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Function
Fiber optic sensor
Light type
Green
Construction size
69.9 x 12.2 x 30.7 mm
Key Features
Light type
Green
Function
Fiber optic sensor
Output function
Relay output
In Stock
Price Group
F3
List Price
€200.60
Item Total
€200.60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
SM2A312FVG
Contact Support