chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM31RPDQDP | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM31RPDQDP
Order ID no. 3029548
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
300
Function
Opposed mode sensor
Construction size
53.3 x 12.3 x 30.7 mm
Key Features
Function
Opposed mode sensor
Output function
PNP/NPN
Max. range (mm)
300
In Stock
Price Group
F3
List Price
€194.60
home
Turck-Shop
Sensors
Photoelectric Sensors
SM31RPDQDP
Item Total
€194.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support