chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q25AW3FF50Q1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q25AW3FF50Q1
Order ID no. 3031920
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Light operation
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
50
Function
Proximity switch
Light type
IR
Construction size
30 x 25 x 62.7 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
50
In Stock
Price Group
F3
List Price
€201.30
home
Turck-Shop
Sensors
Photoelectric Sensors
Q25AW3FF50Q1
Item Total
€201.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support