chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q25AW3R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q25AW3R
Order ID no. 3031967
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Light operation
Output function
Relay output
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Construction size
30 x 25 x 50.2 mm
Key Features
Function
Opposed mode sensor
Output function
Relay output
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
€126.90
home
Turck-Shop
Sensors
Photoelectric Sensors
Q25AW3R
Item Total
€126.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support