chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q253EQ1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q253EQ1
Order ID no. 3031971
home
Home
Loading...
Technical Data
Protection class
IP69
Design
Rectangular
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Light type
IR
Construction size
30 x 25 x 62.7 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
€118.60
home
Turck-Shop
Sensors
Photoelectric Sensors
Q253EQ1
Item Total
€118.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support