chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q40SN6FF400 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q40SN6FF400
Order ID no. 3032366
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Connection programmable
Output function
NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
400
Function
Proximity switch
Light type
IR
Construction size
46 x 40.1 x 69.8 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
NPN
Max. range (mm)
400
In Stock
Price Group
F3
List Price
€169.70
home
Turck-Shop
Sensors
Photoelectric Sensors
Q40SN6FF400
Item Total
€169.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support