chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q40SN6R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q40SN6R
Order ID no. 3032372
In Stock
Price Group
F3
List Price
€113.70
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Connection programmable
Output function
NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Construction size
46 x 40.1 x 40 mm
Key Features
Function
Opposed mode sensor
Output function
NPN
Max. range (mm)
60000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q40SN6R
Item Total
€113.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support