chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T183E | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
T183E
Order ID no. 3032477
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Function
Opposed mode sensor
Cable length (m)
2
Housing quality
Thermoplastic material
Construction size
M18 x 1
Max. range (mm)
20000
Light type
IR
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
€73.10
home
Turck-Shop
Sensors
Photoelectric Sensors
T183E
Item Total
€73.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support