chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T30SP6FF200 | TURCK - Your Global Automation Partner
Photoelectric Sensor
T30SP6FF200
Order ID no. 3032485
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Connection programmable
Output function
PNP
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
200
Function
Proximity switch
Light type
IR
Construction size
M30 x 1.5
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
200
In Stock
Price Group
F3
List Price
€169.70
home
Turck-Shop
Sensors
Photoelectric Sensors
T30SP6FF200
Item Total
€169.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support