chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T30AW3FF400 | TURCK - Your Global Automation Partner
Photoelectric Sensor
T30AW3FF400
Order ID no. 3032491
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Light operation
Output function
Relay output
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
400
Function
Proximity switch
Light type
IR
Construction size
M30 x 1.5
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
400
home
Turck-Shop
Sensors
Photoelectric Sensors
T30AW3FF400
In Stock
Price Group
F3
List Price
€204.70
Item Total
€204.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support