chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q40SN6LPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q40SN6LPQ
Order ID no. 3033394
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Connection programmable
Output function
NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
6000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
46 x 40.1 x 82.5 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
6000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q40SN6LPQ
In Stock
Price Group
F3
List Price
€150.30
Item Total
€150.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support