chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q40AW3RQ1 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q40AW3RQ1
Order ID no. 3033402
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Light operation
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Construction size
46 x 40.1 x 82.5 mm
Key Features
Function
Opposed mode sensor
Output function
Relay output
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
€134.60
home
Turck-Shop
Sensors
Photoelectric Sensors
Q40AW3RQ1
Item Total
€134.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support