chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T183EQ1 | TURCK - Your Global Automation Partner
Photoelectric Sensor
T183EQ1
Order ID no. 3033423
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Design
Tube
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Light type
IR
Construction size
M18 x 1
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
20000
home
Turck-Shop
Sensors
Photoelectric Sensors
T183EQ1
In Stock
Price Group
F3
List Price
€73.20
Item Total
€73.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support