chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T30RW3R | TURCK - Your Global Automation Partner
Photoelectric Sensor
T30RW3R
Order ID no. 3033429
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Dark operation
Output function
Relay output
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Construction size
M30 x 1.5
Key Features
Function
Opposed mode sensor
Output function
Relay output
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
€127.70
home
Turck-Shop
Sensors
Photoelectric Sensors
T30RW3R
Item Total
€127.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support