chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S30AW3R W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S30AW3R W/30
Order ID no. 3033895
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
Relay output
Cable length (m)
9
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Construction size
M30 x 1.5
Key Features
Function
Opposed mode sensor
Output function
Relay output
Max. range (mm)
60000
home
Turck-Shop
Sensors
Photoelectric Sensors
S30AW3R W/30
In Stock
Price Group
F3
List Price
€175.10
Item Total
€175.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support