chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T303E W/30 | TURCK - Your Global Automation Partner
Photoelectric Sensor
T303E W/30
Order ID no. 3033944
home
Home
Loading...
Technical Data
Protection class
IP69
Cable length (m)
9
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Light type
IR
Construction size
M30 x 1.5
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
€104.30
home
Turck-Shop
Sensors
Photoelectric Sensors
T303E W/30
Item Total
€104.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support