chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q85BB62LP-B | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q85BB62LP-B
Order ID no. 3034257
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Terminal block
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
55
Max. range (mm)
46000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
85 x 65 x 25 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP/NPN
Max. range (mm)
46000
In Stock
Price Group
F3
List Price
€180.90
home
Turck-Shop
Sensors
Photoelectric Sensors
Q85BB62LP-B
Item Total
€180.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support