chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q40RW3LPQ21 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q40RW3LPQ21
Order ID no. 3034420
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Dark operation
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
7/8″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
6000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
46 x 40.1 x 82.5 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
6000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q40RW3LPQ21
In Stock
Price Group
F3
List Price
€195.00
Item Total
€195.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support