chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S30RW3FF600 | TURCK - Your Global Automation Partner
Photoelectric Sensor
S30RW3FF600
Order ID no. 3034566
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Dark operation
Output function
Relay output
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
600
Function
Proximity switch
Light type
IR
Construction size
M30 x 1.5
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
600
In Stock
Price Group
F3
List Price
€190.40
home
Turck-Shop
Sensors
Photoelectric Sensors
S30RW3FF600
Item Total
€190.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support