chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM312LVAGMHSQD | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM312LVAGMHSQD
Order ID no. 3034921
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
2000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
71.3 x 12.3 x 30.7 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP/NPN
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€170.20
home
Turck-Shop
Sensors
Photoelectric Sensors
SM312LVAGMHSQD
Item Total
€170.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support