chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18RW3L | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
T18RW3L
Order ID no. 3034928
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Dark operation
Output function
Relay output
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
2000
Function
Retroreflective Sensor
Light type
IR
Construction size
M18 x 1
Key Features
Light type
IR
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€137.50
home
Turck-Shop
Sensors
Photoelectric Sensors
T18RW3L
Item Total
€137.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support