chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18RW3DLQ1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18RW3DLQ1
Order ID no. 3035150
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Dark operation
Output function
Relay output
Design
Tube
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
300
Function
Proximity switch
Light type
IR
Construction size
M18 x 1
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
300
In Stock
Price Group
F3
List Price
€111.70
home
Turck-Shop
Sensors
Photoelectric Sensors
S18RW3DLQ1
Item Total
€111.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support