chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MIAD9CV2Q | TURCK - Your Global Automation Partner
Photoelectric Sensor
MIAD9CV2Q
Order ID no. 3035235
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
NAMUR
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
43
Function
Proximity switch
Focal distance (mm)
43
Light type
Red
Construction size
84 x 12.3 x 30.7 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
NAMUR
Max. range (mm)
43
home
Turck-Shop
Sensors
Photoelectric Sensors
MIAD9CV2Q
In Stock
Price Group
F3
List Price
€213.10
Item Total
€213.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support