chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45BB6FP | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45BB6FP
Order ID no. 3036561
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Fiber optic sensor
Light type
Red
Construction size
60.5 x 44.5 x 87.6 mm
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
PNP/NPN
In Stock
Price Group
F3
List Price
€184.80
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BB6FP
Item Total
€184.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support