chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
MIAD9LVAGQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
MIAD9LVAGQ
Order ID no. 3037294
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
NAMUR
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
2000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
84 x 12.3 x 30.7 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
NAMUR
Max. range (mm)
2000
home
Turck-Shop
Sensors
Photoelectric Sensors
MIAD9LVAGQ
In Stock
Price Group
F3
List Price
€212.30
Item Total
€212.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support