chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45AD9R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q45AD9R
Order ID no. 3037626
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
NAMUR
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
6000
Function
Opposed mode sensor
Construction size
87 x 54.1 x 44.5 mm
Key Features
Function
Opposed mode sensor
Output function
NAMUR
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
€200.10
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45AD9R
Item Total
€200.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support