chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q45AD9DLQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45AD9DLQ
Order ID no. 3037628
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
NAMUR
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
1000
Function
Proximity switch
Light type
IR
Construction size
103 x 54.1 x 44.5 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
NAMUR
Max. range (mm)
1000
In Stock
Price Group
F3
List Price
€212.30
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45AD9DLQ
Item Total
€212.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support