chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45AD9CV4Q | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45AD9CV4Q
Order ID no. 3037634
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
NAMUR
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
100
Function
Proximity switch
Focal distance (mm)
100
Light type
Red
Construction size
56.4 x 44.5 x 102.6 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
NAMUR
Max. range (mm)
100
In Stock
Price Group
F3
List Price
€240.20
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45AD9CV4Q
Item Total
€240.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support