chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MIAD9F | TURCK - Your Global Automation Partner
Photoelectric Sensor
MIAD9F
Order ID no. 3037715
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
NAMUR
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Fiber optic sensor
Light type
IR
Construction size
66 x 12.3 x 30.7 mm
Key Features
Light type
IR
Function
Fiber optic sensor
Output function
NAMUR
In Stock
Price Group
F3
List Price
€188.70
home
Turck-Shop
Sensors
Photoelectric Sensors
MIAD9F
Item Total
€188.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support