chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MIAD9LV W/30 | TURCK - Your Global Automation Partner
Photoelectric Sensor
MIAD9LV W/30
Order ID no. 3038026
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
NAMUR
Cable length (m)
9
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
5000
Function
Retroreflective Sensor
Light type
Red
Construction size
66 x 12.3 x 30.7 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
NAMUR
Max. range (mm)
5000
In Stock
Price Group
F3
List Price
€233.90
home
Turck-Shop
Sensors
Photoelectric Sensors
MIAD9LV W/30
Item Total
€233.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support