chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45BB6RQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45BB6RQ5
Order ID no. 3038660
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Construction size
56.4 x 44.5 x 102.6 mm
Key Features
Function
Opposed mode sensor
Output function
PNP/NPN
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
€159.90
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BB6RQ5
Item Total
€159.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support