chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MI9EQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
MI9EQ
Order ID no. 3040143
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
6000
Function
Opposed mode sensor
Light type
IR
Construction size
84 x 12.3 x 30.7 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
€113.30
home
Turck-Shop
Sensors
Photoelectric Sensors
MI9EQ
Item Total
€113.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support