chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MIAD9RQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
MIAD9RQ
Order ID no. 3040146
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
NAMUR
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
6000
Function
Opposed mode sensor
Construction size
84 x 12.3 x 30.7 mm
Key Features
Function
Opposed mode sensor
Output function
NAMUR
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
€163.70
home
Turck-Shop
Sensors
Photoelectric Sensors
MIAD9RQ
Item Total
€163.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support