chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q45BW22DQ1 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45BW22DQ1
Order ID no. 3040213
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
450
Function
Proximity switch
Light type
IR
Construction size
56.4 x 44.5 x 102.6 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
450
In Stock
Price Group
F3
List Price
€191.10
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BW22DQ1
Item Total
€191.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support