chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q45BW22LVQ1 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45BW22LVQ1
Order ID no. 3040217
In Stock
List Price
€177.70
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
9000
Function
Retroreflective Sensor
Light type
Red
Construction size
56.4 x 44.5 x 102.6 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
9000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BW22LVQ1
Item Total
€177.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support