chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TM18VP6LPQ8 | TURCK - Your Global Automation Partner
Photoelectric Sensor
TM18VP6LPQ8
Order ID no. 3042005
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Complementary contact
Output function
PNP
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
5500
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
M18 x 1
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
5500
In Stock
Price Group
F3
List Price
€127.40
home
Turck-Shop
Sensors
Photoelectric Sensors
TM18VP6LPQ8
Item Total
€127.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support