chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
Home
Products
chevron_left
Menu
TM18AP6FF100Q5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
TM18AP6FF100Q5
Order ID no. 3042062
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact, light operation
Output function
PNP
Cable length (m)
0.15
Design
Tube
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
100
Function
Proximity switch
Light type
Red
Construction size
M18 x 1
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
100
In Stock
Price Group
F3
List Price
€148.70
home
Turck-Shop
Sensors
Photoelectric Sensors
TM18AP6FF100Q5
Item Total
€148.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support