chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18-2VPLV-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18-2VPLV-Q8
Order ID no. 3042157
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
PNP
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
7500
Function
Retroreflective Sensor
Light type
Red
Construction size
M18 x 1
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
7500
In Stock
Price Group
F3
List Price
€79.70
home
Turck-Shop
Sensors
Photoelectric Sensors
S18-2VPLV-Q8
Item Total
€79.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support