chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q45VR2FVQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45VR2FVQ
Order ID no. 3043544
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
7/8″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Fiber optic sensor
Light type
IR
Construction size
60.5 x 44.5 x 101.6 mm
Key Features
Light type
IR
Function
Fiber optic sensor
Output function
Relay output
In Stock
Price Group
F3
List Price
€170.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45VR2FVQ
Item Total
€170.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support