chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QM42VP6DQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
QM42VP6DQ
Order ID no. 3044336
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
400
Function
Proximity switch
Light type
IR
Construction size
42 x 12.7 x 60.2 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
400
In Stock
Price Group
F3
List Price
€182.50
home
Turck-Shop
Sensors
Photoelectric Sensors
QM42VP6DQ
Item Total
€182.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support