chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QM42VN6RQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
QM42VN6RQ
Order ID no. 3044339
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
10000
Function
Opposed mode sensor
Construction size
42 x 12.7 x 60.2 mm
Key Features
Function
Opposed mode sensor
Output function
NPN
Max. range (mm)
10000
In Stock
Price Group
F3
List Price
€174.60
home
Turck-Shop
Sensors
Photoelectric Sensors
QM42VN6RQ
Item Total
€174.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support