chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q10AP6R | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q10AP6R
Order ID no. 3044752
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, light operation
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
1800
Function
Opposed mode sensor
Light type
IR
Construction size
21.6 x 20 x 10 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
1800
In Stock
Price Group
B1
List Price
€87.90
home
Turck-Shop
Sensors
Photoelectric Sensors
Q10AP6R
Item Total
€87.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support